MITSUBISHI ELECTRIC Changes for the Better
Germany

SPS L Serie;Cabel for Branch Modul for System Extension;0,6m

FA-MOD PLC: Cable

SeriesMELSEC-L SERIES
TypeEXTENSION CABLE
Cable Length (m)0,6

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number123-77-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO