MITSUBISHI ELECTRIC Changes for the Better

FX5;Bus Extension cable (0,65m)

FA-COM PLC: Cable

SeriesMELSEC IQ-F SERIES
TypeEXTENSION CABLE
Cable Length (m)0,65

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)31
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO