MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5;Bus Extension cable (0,3m)

FA-COM PLC: Cable

SeriesMELSEC IQ-F SERIES
TypeEXTENSION CABLE
Cable Length (m)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)31,1
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO