MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX Series Power supply cable for FX2NC base unit, 1 m

FA-COM PLC: Cable

SeriesMELSEC-F SERIES
TypePOWER CABLE
Cable Length (m)1

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)10,8
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO