MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX Series Connection Cable for Base and Extension units FX0N/FX2N, 0.65m

FA-COM PLC: Cable

SeriesMELSEC-F SERIES
TypeEXTENSION CABLE
Cable Length (m)0,65

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO