MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX Series Extension terminal block cable, 3 m

FA-COM PLC: Cable

SeriesMELSEC-F SERIES
TypeIO CABLE
Cable Length (m)3

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)87
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B