Series | MELSEC-F SERIES |
---|---|
Type | IO CABLE |
Cable Length (m) | 1,5 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
Cardboard (g) | 87 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | NOT IN SCOPE |
WEEE | B2B |