MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite 2-Kanal Analog Eingangsmodul,Thermoelemente,Einstellbar 750-469/003-000

FA-MOD PLC: Temperature Module

SeriesSTLITE SERIES
TypeTEMPERATURE INPUT
Occupied I/O Points on PLC8
Integrated Analogue Inputs2
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeU, T, S, R, N, L, J, E, B
Int. Current Consumption (A)0,065

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,055
Width (mm)12
Height (mm)64

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO