MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite interface module 750-458

FA-MOD PLC: Temperature Module

SeriesSTLITE SERIES
TypeTEMPERATURE INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs8
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeU, T, S, R, N, J, E, C, B
Int. Current Consumption (A)0,1

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,049
Width (mm)12
Height (mm)96

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO