MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite input module 2AI PT100/RTD einstellbar

FA-MOD PLC: Temperature Module

SeriesSTLITE SERIES
TypeTEMPERATURE INPUT
Power Supply (V)24
Current TypeDC
Integrated Analogue Inputs2
Input TypeRTD
Applicable RTD TypePT100
Int. Current Consumption (A)0,08

Product Dimensions & Weight

Width (mm)12
Height (mm)65
Depth (mm)100
Weight (kg)0,052

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO