MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite output module 4AO 0-10V DC

FA-MOD PLC: Analogue I/O Module

SeriesSTLITE SERIES
TypeANALOG OUTPUT
Integrated Analogue Outputs4
Output Voltage Range (V)0-10
WiringCAGE CLAMP
Int. Current Consumption (A)0,125

Product Dimensions & Weight

Width (mm)12
Height (mm)65
Depth (mm)100
Weight (kg)0,0535

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO