MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite output module 2AO 4..20mA

FA-MOD PLC: Analogue I/O Module

SeriesSTLITE SERIES
TypeANALOG OUTPUT
Power Supply (V)24
Current TypeDC
Integrated Analogue Outputs2
Output Current Range (mA)4-20
WiringCAGE CLAMP
Int. Current Consumption (A)0,07

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,0535
Width (mm)12
Height (mm)65

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO