MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite input module 4AI ±10V DC S.E.

FA-MOD PLC: Analogue I/O Module

SeriesSTLITE SERIES
TypeANALOG INPUT
Integrated Analogue Inputs4
Input Voltage Range (V)-10-10
WiringCAGE CLAMP
Int. Current Consumption (A)0,065

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,051
Width (mm)12
Height (mm)65

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO