MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite input module 2AI 0-10V DC S.E.

FA-MOD PLC: Analogue I/O Module

SeriesSTLITE SERIES
TypeANALOG INPUT
Integrated Analogue Inputs2
Input Voltage Range (V)0-10
WiringCAGE CLAMP
Int. Current Consumption (A)0,06

Product Dimensions & Weight

Width (mm)12
Height (mm)65
Depth (mm)100
Weight (kg)0,0515

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO