MITSUBISHI ELECTRIC Changes for the Better
Germany

CC-Link IE field network remote IO, Multi input module 4 channel、40ms/4ch

FA-MOD PLC: Temperature Module

SeriesCC-LINK IE FIELD NETWORK
TypeMULTIPLE INPUT (VOL/CURR/TEMP)
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE,RTD,VOLTAGE,CURRE
Applicable RTD TypeCU100, CU50, JPT100, NI100, NI120, NI500, PT100, PT1000, PT50, PT500
Applicable Thermocouple TypeU, T, S, R, PLII, N, L, K, J, E, B
Int. Current Consumption (A)0,325

Product Dimensions & Weight

Depth (mm)60
Weight (kg)0,23
Width (mm)175
Height (mm)65

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)110
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO