MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, CC-Link IE Field DC Input, Temperature Control Unit

FA-MOD PLC: Temperature Module

SeriesCC-LINK IE FIELD NETWORK
TypeTEMPERATURE INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs4
Input TypeRTD
Applicable RTD TypeJPT100, PT100
Int. Current Consumption (A)0,23

Product Dimensions & Weight

Depth (mm)76,5
Weight (kg)0,35
Width (mm)160
Height (mm)65

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)7
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1317-36-8, 7439-92-1, 1303-86-2
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO