MITSUBISHI ELECTRIC Changes for the Better
Germany

SIGNAL INSULATED CONVERSION MODULE, CURRENT OUTPUT(PLC SIDE)4?20mA INPUT)

FA-MOD PLC: Analogue I/O Module

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeCONVERSION MODULE
Power Supply (V)24
Current TypeDC
Integrated Analogue Inputs1
Input Current Range (mA)4-20
Output Current Range (mA)4-20
WiringCONNECTOR/SCREW
Int. Current Consumption (A)0,45

Product Dimensions & Weight

Width (mm)14,5
Height (mm)42,1
Depth (mm)53
Weight (kg)0,036

Conformity

UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)6
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO