MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CC-Link I/O module; 8 analog outputs; voltage; push-in connector

FA-MOD PLC: Analogue I/O Module

SeriesCC-LINK
TypeREMOTE ANALOG OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Outputs8
Output Voltage Range (V)-10-10; 0-5; 1-5
WiringCONNECTOR
Int. Current Consumption (A)0,15

Product Dimensions & Weight

Width (mm)41
Height (mm)115
Depth (mm)67
Weight (kg)0,16

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 68-12-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO