MITSUBISHI ELECTRIC Changes for the Better

PLC CC-Link I/O module; 8 analog inputs; voltage; push-in connector

FA-MOD PLC: Analogue I/O Module

SeriesCC-LINK
TypeREMOTE ANALOG INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs8
Input Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Input Current Range (mA)0-20; 4-20
WiringCONNECTOR
Int. Current Consumption (A)0,1

Product Dimensions & Weight

Depth (mm)67
Weight (kg)0,17
Width (mm)41
Height (mm)115

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO