MITSUBISHI ELECTRIC Changes for the Better

SPS CC-Link Analog Input Module; 4 channels (thermocouple)

FA-MOD PLC: Temperature Module

SeriesCC-LINK
TypeCC-LINK REMOTE I/O
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs6
Input TypeTHERMOCOUPLE,RTD
Applicable RTD TypePT100
Applicable Thermocouple TypeB, T, S, R, N, K, J, E
Int. Current Consumption (A)0,12

Product Dimensions & Weight

Depth (mm)177
Weight (kg)0,25
Width (mm)122
Height (mm)50

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)80
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3, 80-05-7
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO