Series | CC-LINK |
---|---|
Type | REMOTE ANALOG INPUT |
Power Supply (V) | 24 |
Current Type | DC |
Occupied Stations | 1 |
Integrated Analogue Inputs | 4 |
Input Voltage Range (V) | -10-10; 0-5; 1-5 |
Input Current Range (mA) | 0-20; 4-20 |
Wiring | SCREW |
Int. Current Consumption (A) | 0,12 |
Depth (mm) | 54 |
---|---|
Weight (kg) | 0,25 |
Width (mm) | 122 |
Height (mm) | 50 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 80 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 5 |
Wood (g) | 0 |
Other paper (g) | 1 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 71868-10-5, 80-05-7, 96-13-9, 3147-75-9 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |