MITSUBISHI ELECTRIC Changes for the Better
Germany

CW Workbench; Engineering tool for Q12DCCPU-V; English; license update, w/o DVD

FA-Software: Software PLC

SeriesMELSOFT CW SERIES
TypeCW WORKBENCH
Distribution VersionUPDATE LICENSE
Number of Licenses1

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)50
Steel (g)0
Glass (g)0
Other plastic (g)13
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO