MITSUBISHI ELECTRIC Changes for the Better
Germany

CW Workbench 4 for MI5000; product with license

FA-Software: Software PLC

SeriesCW WORKBENCH
Number of Licenses1
TypeLICENSE
Distribution VersionDVD

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)50
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO