Distribution Version | DVD |
---|
CE | NOT IN SCOPE |
---|---|
UKCA | NOT IN SCOPE |
Cardboard (g) | 50,0 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 3,0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | NOT IN SCOPE |
WEEE | B2B |
Dangerous Goods Identifier | NO |