MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series MES configuration tool; English

FA-Software: Software PLC

SeriesMELSOFT MX SERIES
TypeMX MESINTERFACE-R (IQ-R)
Distribution VersionUSB

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)50
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO