MITSUBISHI ELECTRIC Changes for the Better
Germany

Edgecross Basic Software for Windows; 1 license

FA-Software: Software PLC

SeriesEDGE COMPUTING SOFTWARE
Number of Licenses1
TypeEDGECROSS BASIC SOFTWARE

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)60
Other paper (g)8
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)84
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO