MITSUBISHI ELECTRIC Changes for the Better
Germany

Edgecross Basic Software for Windows; 5 licenses

FA-Software: Software PLC

SeriesEDGE COMPUTING SOFTWARE
Number of Licenses5
TypeEDGECROSS BASIC SOFTWARE

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)60
Other paper (g)24
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)96
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B