MITSUBISHI ELECTRIC Changes for the Better
Germany

iQ Monozukuri Smart Work Navigator Standard; instr. meth. lamp/screen;1 license

FA-Software: Software PLC

SeriesIQ MONOZUKURI
TypeSMART WORK NAVIGATOR
Distribution VersionDIGITAL
Number of Licenses1

Conformity

CENOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)50
Steel (g)0
Glass (g)0
Other plastic (g)67
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO