MITSUBISHI ELECTRIC Changes for the Better
Germany

iQ Monozukuri Smart Work Navigator Entry; instr. meth. lamp only; 10 licenses

FA-Software: Software PLC

SeriesIQ MONOZUKURI
Number of Licenses10
TypeSMART WORK NAVIGATOR
Distribution VersionDIGITAL

Conformity

CENOT IN SCOPE

Product Packaging

Cardboard (g)50
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)67
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO