MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC QS Safety power supply 200-240V AC input ,5V DC 6A output

FA-MOD PLC: Power Supply Module

SeriesMELSEC-QS SERIES
TypeSAFETY POWER SUPPLY
Power Supply (V)200-240
Current TypeAC
Max Input Apparent Power (VA)125
Output Current 5V (A)6

Product Dimensions & Weight

Width (mm)55,2
Height (mm)98
Depth (mm)115
Weight (kg)0,4

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number13560-89-9, 127-19-5, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B