MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC QS Safety power supply 100-120V AC input; 5V DC 6A output; coated

FA-MOD PLC: Power Supply Module

SeriesMELSEC-QS SERIES
TypeSAFETY POWER SUPPLY
Power Supply (V)100-120
Current TypeAC
Max Input Apparent Power (VA)125
Output Current 5V (A)6

Product Dimensions & Weight

Width (mm)55,2
Height (mm)98
Depth (mm)115
Weight (kg)0,4

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number13560-89-9, 127-19-5, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B