MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, L-Series Power Supply; 24 VDC; Output 5VDC, 5A (Non-insulated)

FA-MOD PLC: Power Supply Module

SeriesMELSEC-L SERIES
TypeSLIM TYPE POWER SUPPLY
Power Supply (V)24
Current TypeDC
Max Input Power (W)45
Output Current 5V (A)5

Product Dimensions & Weight

Depth (mm)95
Weight (kg)0,19
Width (mm)29
Height (mm)90

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)43
Steel (g)0
Glass (g)0
Other plastic (g)17
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 127-19-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO