Series | MELSEC ANS-SERIES |
---|---|
Type | POWER SUPPLY |
Power Supply (V) | 100-240 |
Current Type | AC |
Max Input Apparent Power (VA) | 105 |
Output Current 5V (A) | 5 |
Depth (mm) | 93,6 |
---|---|
Weight (kg) | 0,8 |
Width (mm) | 54,5 |
Height (mm) | 130 |
CE | COMPLIANT |
---|---|
Shipping Approvals | LR,NK |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 45 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |