MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Safety Controller Programming cable; USB/RS-232 converter WS0-UC-232A

FA-MOD PLC: Cable

SeriesMELSEC-WS SERIES
TypeRS-232
Cable Length (m)0,35

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)11,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B