MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Safety Controller terminal; spare terminal; screw type

FA-MOD PLC: Other Option

SeriesMELSEC-WS SERIES
TypeREPLACEMENT TERMINAL BLOCK

Product Dimensions & Weight

Weight (kg)0,044

Conformity

EACCOMPLIANT

Product Packaging

Cardboard (g)26
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B