MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Safety Controller Memory Plug; memory device

FA-MOD PLC: Other Option

SeriesMELSEC-WS SERIES
TypeMEMORY PLUG FOR CPU

Product Dimensions & Weight

Width (mm)20
Height (mm)56
Depth (mm)19,5
Weight (kg)0,038

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)12
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO