MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Safety Controller Output module; 4 safety relay outputs

FA-MOD PLC: Other Option

SeriesMELSEC-WS SERIES
TypeSAFETY RELAY OUTPUT

Product Dimensions & Weight

Width (mm)22,5
Height (mm)106,5
Depth (mm)120,8
Weight (kg)0,186

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO