MITSUBISHI ELECTRIC Changes for the Better
Germany

STlite real Time Clock Module

FA-MOD PLC: Other Option

SeriesSTLITE SERIES

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,05
Width (mm)12
Height (mm)69,8

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO