MITSUBISHI ELECTRIC Changes for the Better

STEP-PS/ 1AC/24DC/2.5

Material number 403063
Power supply unit for 100-240V AC; 24V DC / 2.5A output

FA-COM PLC: Other Option

SeriesSTEP POWER SERIES
TypePOWER SUPPLY UNIT

Product Dimensions & Weight

Depth (mm)61
Weight (kg)0,27
Width (mm)72
Height (mm)90

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)49
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)7

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO