MITSUBISHI ELECTRIC Changes for the Better

SC-M12PWL5MF-2MU

Material number 605069
Power supply cable; 5C L-coded; straight M12 male-female; IP67; grey; 2m

FA-MOD PLC: Cable

SeriesCC-LINK IE FIELD NETWORK
TypePOWER CABLE
Cable Length (m)2

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)200
Steel (g)0
Glass (g)0
Other plastic (g)0,1
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO