MITSUBISHI ELECTRIC Changes for the Better
Germany

Ethernet cable; CC-Link IE; category 5e; dbl. shielded/STP; straight; indoor; 1m

FA-MOD PLC: Cable

SeriesCC-LINK IE FIELD NETWORK
TypeETHERNET CABLE
Cable Length (m)1

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0,2
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8,594
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO