MITSUBISHI ELECTRIC Changes for the Better
Germany

TSN Ethernet Cable 0.3m For CC-Link IE Field

FA-MOD PLC: Cable

SeriesCC-LINK IE FIELD NETWORK
TypeETHERNET CABLE
Cable Length (m)3

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)130
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO