MITSUBISHI ELECTRIC Changes for the Better
Germany

TSN Ethernet Cable 0.2m For CC-Link IE Field

FA-MOD PLC: Cable

SeriesCC-LINK IE FIELD NETWORK
TypeETHERNET CABLE
Cable Length (m)2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)130
Steel (g)0
Glass (g)0
Other plastic (g)1
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO