MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series Safety Relay Module; 1 Input; 1 Output; PL e; P type

FA-MOD PLC: Other Option

SeriesMELSEC-QS SERIES
TypeSAFETY RELAY MODULE

Product Dimensions & Weight

Width (mm)55,2
Height (mm)98
Depth (mm)107,5
Weight (kg)0,37

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO