MITSUBISHI ELECTRIC Changes for the Better
Germany

Optical fibre cable; CC-Link IE Control; multi-mode; cabinet; LCF connector; 2m

FA-MOD PLC: Cable

SeriesCC-LINK IE CONTROL NETWORK
TypeGI OPTICAL FIBER CABLE
Cable Length (m)2

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)127,5
Other paper (g)6,5
Aluminum (g)0
Steel (g)0,5
Styrofoam (g)0
Other plastic (g)13,5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO