DE
EN
EN
German
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Programmable Controllers MELSEC
QG-G50-2C-120M-B-LL
Programmable Controllers MELSEC
MELSEC iQ-R Series
MELSEC iQ-F Series
MELSEC System Q
MELSEC-L Series
MELSEC-F Series
Network related products
Options
PLC engineering software
QG-G50-2C-120M-B-LL
Material number 676264
Optical fibre cable; CC-Link IE Control; multi-mode; indoor; LCF connector; 120m
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-MOD PLC: Cable
Series
CC-LINK IE CONTROL NETWORK
Type
GI OPTICAL FIBER CABLE
Cable Length (m)
120
Conformity
CE
COMPLIANT
EAC
NON-COMPLIANT
Environmental
RoHS Compliance
NOT IN SCOPE
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Controllers
Programmable Controllers MELSEC
All Options
QG-G50-2C-120M-B-LL