MITSUBISHI ELECTRIC Changes for the Better
Germany

Optical fibre cable;CC-Link IE Control;multi-mode;outdoor;LCF connector;10m

FA-MOD PLC: Cable

SeriesCC-LINK IE CONTROL NETWORK
TypeGI OPTICAL FIBER CABLE
Cable Length (m)10

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)260
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO