MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Connection cable; R60DA8-G/R60DA16-G to FA1-TBS40DAG/FA-LTB40DAG; 1m

FA-MOD PLC: Cable

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeFOR ANALOG IO MODULES
Cable Length (m)1

Conformity

CENOT IN SCOPE
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO