MITSUBISHI ELECTRIC Changes for the Better
Germany

Terminal unit; PLC source transistor output

FA-MOD PLC: Other Option

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeTERMINAL BLOCK

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)20
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO