MITSUBISHI ELECTRIC Changes for the Better
Germany

Terminal block for output modules; 16 transistor outp. 1A; source; 1-wire; screw

FA-MOD PLC: Other Option

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeTERMINAL BLOCK

Product Dimensions & Weight

Width (mm)115
Height (mm)55
Depth (mm)41,5
Weight (kg)0,23

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)16
Aluminum (g)0
Steel (g)0
Styrofoam (g)1
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO